- Продукти
- E10096
Connecting cable with socket
E10096
ADOGH040PLS0002E03
Connecting cable with socket
E10096
ADOGH040PLS0002E03
Article no longer available - archive entry
Alternative articles: E10915 Product comparison: E10096 / E10915 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 10...55 DC |
---|
Operating conditions
Ambient temperature [°C] | -40...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 15 x 15 x 42 |
---|---|
Materials | PUR |
Moulded-body material | PUR |
Material nut | PUR |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PVC; 3 x 0.34 mm² (7 x Ø 0.25 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: PUR |
---|