- Продукти
- E10095
Wirable socket
E10095
SDOAH042ZDSFKPG
Wirable socket
E10095
SDOAH042ZDSFKPG
Article no longer available - archive entry
Alternative articles: E11510 Product comparison: E10095 / E11510 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Outputs
Electrical design | NPN |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 36 x 20 x 31 |
---|---|
Materials | PA |
Moulded-body material | PA |
Material nut | diecast zinc, nickel-plated |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
terminals: ...0.75 mm²; Cable gland: PG 7 |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: PA; Locking: diecast zinc, nickel-plated |
---|