- Продукти
- AC2717
AS-Interface control cabinet module
AC2717
CabinetModule 4DO T ST
AS-Interface control cabinet module
AC2717
CabinetModule 4DO T ST
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Current consumption [mA] | < 80 |
Max. current load total [A] | 4 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 4 |
---|
Outputs
Electrical design | PNP |
---|---|
Number of digital outputs | 4 |
Circuit | PNP |
Voltage range DC [V] | 10...30; (to PELV) |
Max. current load per output [mA] | 1000 |
Short-circuit proof | yes |
Electrically separated | yes |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 20 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i profile | S-8.0 |
---|---|
AS-i I/O configuration [hex] | 8 |
AS-i ID code [hex] | 0 |
AS-i certificate | 01601 |
Mechanical data
Type of mounting | mounting on DIN rail and panel; string mounting possible |
---|---|
Materials | PA; PVC |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | screw terminals: |
---|