- Продукти
- AC2418
AS-Interface CompactLine module
AC2418
Compactmodul aktiv, 4AT PNP 2A
AS-Interface CompactLine module
AC2418
Compactmodul aktiv, 4AT PNP 2A
Article no longer available - archive entry
Alternative articles: AC2465 Product comparison: AC2418 / AC2465 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | field installation |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Current consumption [mA] | < 75 |
Max. current load total [A] | 4 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 4 |
---|
Outputs
Electrical design | AS-i |
---|---|
Number of digital outputs | 4 |
Circuit | PNP |
Voltage range DC [V] | 10...30; (to PELV; via round cable) |
Max. current load per output [mA] | 2000 |
Short-circuit proof | yes |
Electrically separated | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i profile | S-8.0 | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i I/O configuration [hex] | 8 | |||||||||||||||
AS-i ID code [hex] | 0 | |||||||||||||||
AS-i certificate | 08901 | |||||||||||||||
Assignment of the data bits |
|
Mechanical data
Materials | PUR |
---|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m |
---|---|
Connection | Connector: M12; coding: A |