- Продукти
- AC2415
AS-Interface CompactLine module
AC2415
Compactmodul aktiv, 2E/2AT PNP
AS-Interface CompactLine module
AC2415
Compactmodul aktiv, 2E/2AT PNP
Article no longer available - archive entry
Alternative articles: AC2411 Product comparison: AC2415 / AC2411 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | field installation |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Current consumption [mA] | < 142 |
Max. current load total [A] | 4 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 2; Number of digital outputs: 2 |
---|
Inputs
Number of digital inputs | 2 |
---|---|
Input circuit of digital inputs | PNP |
Sensor supply of the inputs | AS-i |
Подача напруги [V] | 20...30 |
Max. total current rating of inputs [mA] | 100 |
Input current High [mA] | > 5 |
Input current Low [mA] | < 1.5 |
Switching level high [V] | > 10 |
Digital inputs protected against short circuits | yes |
Outputs
Electrical design | AS-i |
---|---|
Number of digital outputs | 2 |
Circuit | PNP |
Voltage range DC [V] | 10...30; (to PELV; via round cable) |
Max. current load per output [mA] | 2000 |
Short-circuit proof | yes |
Electrically separated | yes |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i profile | S-3.0 | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i I/O configuration [hex] | 3 | |||||||||||||||
AS-i ID code [hex] | 0 | |||||||||||||||
AS-i certificate | 05801 | |||||||||||||||
Assignment of the data bits |
|
Mechanical data
Materials | PUR |
---|
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 2 m; 5 x 1.5 mm² |
---|---|
Connection | ; coding: A |