- Продукти
- AC2304
AS-Interface dual sensor for pneumatic valve actuators
AC2304
ASI-MODUL T4 AKTIV 2X2E M12
AS-Interface dual sensor for pneumatic valve actuators
AC2304
ASI-MODUL T4 AKTIV 2X2E M12
Article no longer available - archive entry
Product characteristics
Sensing range [mm] | 4 |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Current consumption [mA] | < 140 |
Detection zone
Sensing range [mm] | 4 |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i I/O configuration [hex] | 7 | |||||
---|---|---|---|---|---|---|
AS-i ID code [hex] | F | |||||
AS-i certificate | 15101 | |||||
Assignment of the data bits |
|
Mechanical data
Materials | PBT; PC |
---|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Eingänge | Connector: 1 x M12; coding: A; Moulded body: stainless steel |
---|
Electrical connection - socket
Connection | Connector: 1 x M12; coding: A; Moulded body: stainless steel |
---|