Absolute multiturn encoder as 24 bit version
RMU400
RMU06SVU81212bSSI
Absolute multiturn encoder as 24 bit version
RMU400
RMU06SVU81212bSSI
- For precise position, speed, angular and linear measurement
- Direct output of the values via SSI interface
- Multiturn encoder with 24 bit total resolution
- Configurable direction of rotation and zero setting via pin connection
- High shock and vibration resistance
Product characteristics
Resolution | 4096 steps; 4096 revolutions |
---|---|
Communication interface | SSI data interface |
Shaft design | solid shaft |
Shaft diameter [mm] | 6 |
Application
Function principle | absolute |
---|---|
Detection system | magnetic |
Electrical data
Operating voltage [V] | 4.5...30 DC |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 500 |
Settling time [ms] | 32 |
Max. revolution electrical [U/min] | 12000 |
Outputs
Short-circuit protection | yes |
---|---|
Code | Gray code; (increasing code values when turned clockwise (seen on the shaft)) |
Code signal | Clock input; TTL-compatible signals; clock and clock (inv.) from drivers to RS 422; data output; synchronous serial; TTL-compatible signal data and data (inv.) |
Measuring/setting range
Resolution | 4096 steps; 4096 revolutions |
---|
Accuracy / deviations
Accuracy | ±0.1 INL |
---|
Software / programming
Parameter setting options | Zero point; Direction of rotation |
---|
Interfaces
Communication interface | SSI data interface |
---|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...85 |
Max. relative air humidity [%] | 95; (Condensation not permissible) |
Protection | IP 65; (on the housing: IP67) |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
||
MTTF [years] | 350 |
Mechanical data
Weight [g] | 348.1 | |
---|---|---|
Dimensions [mm] | Ø 58 / L = 63.5 | |
Material | flange: aluminum; housing: stainless steel (1.4521 / 444) | |
Max. revolution, mechanical [U/min] | 12000 | |
Max. starting torque [Nm] | 1 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 6 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 40 | |
Max. shaft load radial (at the shaft end) [N] | 60 | |
Fixing flange | Synchro-flange |
Electrical connection - plug
Connector: 1 x M12, radial, can also be used axially; coding: A; Moulded body: stainless steel (1.4401 / 316); Maximum cable length: 100 m |
Diagrams and graphs
Pulse diagram
|
|
---|