Absolute multiturn encoder with solid shaft
RMU300
MULTITURN ENCODER STANDARD LINE
Absolute multiturn encoder with solid shaft
RMU300
MULTITURN ENCODER STANDARD LINE
- Absolute position traceability even when unpowered
- Diagnostic information on temperature, bearing operating time, etc. for real-time maintenance planning
- Freely programmable total resolution up to 31 bits
- Programmable digital switching input/output
- High shock and vibration resistance
Product characteristics
Resolution | 65536 steps; 32768 revolutions; 31 bit |
---|---|
Communication interface | IO-Link |
Shaft design | solid shaft |
Shaft diameter [mm] | 6 |
Application
Function principle | absolute |
---|---|
Revolution type | multiturn |
Electrical data
Operating voltage [V] | 18...30 DC; (; to PELV) |
---|---|
Rated insulation voltage [V] | 30 |
Current consumption [mA] | < 75 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 1000 |
Max. revolution electrical [U/min] | 12000 |
Outputs
Short-circuit protection | yes |
---|
Measuring/setting range
Resolution | 65536 steps; 32768 revolutions; 31 bit |
---|
Accuracy / deviations
Accuracy [°] | 0.1 |
---|
Software / programming
Parameter setting options | preset; Zero point; Direction of rotation; rotational speed |
---|
Interfaces
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM3 (230,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 CDV | ||||||||
Profiles |
|
||||||||
SIO mode | no | ||||||||
Required master port class | A | ||||||||
Min. process cycle time [ms] | 2.3 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag; operating hours counter; internal temperature; switching cycles counter | ||||||||
Supported DeviceIDs |
|
||||||||
Note |
|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...85 |
Max. relative air humidity [%] | 98; (Condensation not permissible) |
Protection | IP 65; (on the housing: IP 67; on the shaft: IP 65) |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||
Shock resistance |
|
||||||||
Continuous shock resistance |
|
||||||||
Vibration resistance |
|
||||||||
MTTF [years] | 283 | ||||||||
UL approval |
|
Mechanical data
Weight [g] | 362.9 | |
---|---|---|
Dimensions [mm] | Ø 58 / L = 79 | |
Material | flange: aluminum; housing: stainless steel (1.4521 / 444) | |
Max. starting torque [Nm] | 1 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 6 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 40 | |
Max. shaft load radial (at the shaft end) [N] | 110 | |
Fixing flange | Synchro-flange |
Electrical connection - plug
Connector: 1 x M12; coding: A; Moulded body: stainless steel (1.4401 / 316) |