analog 13 bit multiturn encoder with 4-20 mA output
RMU100
RMU06SVU513--bANI
analog 13 bit multiturn encoder with 4-20 mA output
RMU100
RMU06SVU513--bANI
- For precise position, speed, angular and linear measurement
- Analog output 4-20 mA with 13 bit total resolution
- Configurable measuring range via pin connection
- Dead zone indication if scaling range is exceeded / not reached
- High shock and vibration resistance
Product characteristics
Resolution | 8192 steps; 16 revolutions; 17 bit |
---|---|
Shaft design | solid shaft |
Shaft diameter [mm] | 6 |
Application
Function principle | absolute |
---|---|
Detection system | magnetic |
Electrical data
Operating voltage [V] | 8...30 DC |
---|---|
Current consumption [mA] | < 150 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 500 |
Settling time [ms] | 32 |
Max. revolution electrical [U/min] | 12000 |
Inputs / outputs
Number of inputs and outputs | Number of analog outputs: 1 |
---|
Outputs
Number of analog outputs | 1 | |
---|---|---|
Analog current output [mA] | 4...20 | |
Max. load [Ω] | 500 | |
Factory setting |
|
|
Short-circuit protection | yes |
Measuring/setting range
Resolution | 8192 steps; 16 revolutions; 17 bit |
---|
Accuracy / deviations
Accuracy | 20 mA ± 20 µA; (Accuracy INL: ± 0.1 °) |
---|---|
Linearity deviation | ± 0,15 % FSO |
Software / programming
Parameter setting options | start position; end position; (maximum 65536 x 360°) |
---|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...85 |
Max. relative air humidity [%] | 95; (Condensation not permissible) |
Protection | IP 65; (on the housing: IP67) |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
||
MTTF [years] | 241 |
Mechanical data
Weight [g] | 347.6 | |
---|---|---|
Dimensions [mm] | Ø 58 / L = 63.5 | |
Material | flange: aluminum; housing: stainless steel (1.4521 / 444) | |
Max. revolution, mechanical [U/min] | 12000 | |
Max. starting torque [Nm] | 1 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 6 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 40 | |
Max. shaft load radial (at the shaft end) [N] | 60 | |
Fixing flange | Synchro-flange |
Electrical connection - plug
Connector: 1 x M12, radial, can also be used axially; coding: A; Moulded body: stainless steel (1.4401 / 316); Maximum cable length: 100 m |