measuring light grid
OY5100
OYA0140-15-0-10-C-3-IO
measuring light grid
OY5100
OYA0140-15-0-10-C-3-IO
- Simple object dimensioning in intralogistics without complex programming
- High resolution for precise object detection
- Ease of integration due to a standardized IO-Link interface
- Selective evaluation of beams to determine the dimensions or distances between objects
Product characteristics
Type of light | Infrared light |
---|---|
Electrical design | PNP/NPN; (configurable) |
Protection | IP 65; IP 67 |
Electrical data
Operating voltage [V] | 19.2...28.8 DC |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 300 |
Type of light | Infrared light |
Wave length [nm] | 880 |
Current consumption [mA] | 85 |
---|
Current consumption [mA] | 15 |
---|
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Electrical design | PNP/NPN; (configurable) |
---|---|
Number of digital outputs | 1 |
Output function | normally open / closed; (configurable) |
Max. voltage drop switching output DC [V] | 2 |
Max. current load per output [mA] | 100 |
Switching frequency DC [Hz] | 16 |
Short-circuit protection | yes |
Overload protection | yes |
Monitoring range
Number of beams | 15 |
---|---|
Sensing field height [mm] | 140 |
Sensing field width (low light intensity) [m] | 0...2 |
Sensing field width (high light intensity) [m] | 1...10 |
Distance between beams [mm] | 10 |
Software / programming
Parameter setting options | hysteresis / window; second switch point; Switch-on and switch-off delay; switch-on operations; Teach function; light-on/dark-on mode |
---|
Interfaces
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Smart Sensor: Device Identification; Multi-channel, two setpoint switching sensor, type 0 Generic Profiled Sensor; Process Data Variable; Device Diagnosis; Teach Channel | ||||||||
SIO mode | yes | ||||||||
Required master port class | A | ||||||||
Min. process cycle time [ms] | 10 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag; operating hours counter | ||||||||
Supported DeviceIDs |
|
||||||||
Note |
|
Operating conditions
Ambient temperature [°C] | -10...55 |
---|---|
Storage temperature [°C] | -25...70 |
Protection | IP 65; IP 67 |
Max. immunity to extraneous light [klx] | 10 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
MTTF [years] | 389 |
Mechanical data
Weight [g] | 1079.1 |
---|---|
Housing | rectangular |
Dimensions [mm] | 213 x 28 x 30 |
Material | housing: aluminum; front lens: PC |
Length L [mm] | 213 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - receiver
Connection | Connector: 1 x M12; coding: A |
---|
Electrical connection - transmitter
Connection | Connector: 1 x M12; coding: A |
---|