External illumination
O2D944
BACKLIGHT 100X100 RT/0,3M/US
External illumination
O2D944
BACKLIGHT 100X100 RT/0,3M/US
- Powerful permanent light for contour and position verification
- Longer life through pulse operation
- Homogeneous illumination with red or infrared light
- Versions with three different illuminated area sizes
- Space-saving design thanks to ultra-flat housing
Product characteristics
Type of light | red light |
---|
Application
System | gold-plated contacts |
---|---|
Illuminated field [mm] | 100 x 100 |
Design | backlight |
Type of operation | Permanent light or pulse operation |
Electrical data
Operating voltage tolerance [%] | -10...10 |
---|---|
Operating voltage [V] | 24 DC |
Current consumption [mA] | < 410 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 617 |
Inputs
Trigger | 5...24 V |
---|
Outputs
Overload protection | yes |
---|
Operating conditions
Ambient temperature [°C] | -10...50 |
---|---|
Protection | IP 54 |
Overheat protection | yes; (> 50 °C) |
Tests / approvals
Photobiological safety | exempt group; (EN 62471) |
---|---|
MTTF [years] | 292 |
Mechanical data
Weight [g] | 450.1 | |
---|---|---|
Dimensions [mm] | 155 x 133 x 9.8 | |
Material | aluminum | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.3 m, PUR |
---|---|
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |