• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Display / Operate / Illuminate
  3. Illumination
  4. Illumination units
  5. O2D940

External illumination

O2D940

BACKLIGHT 25X25 RT/0,3M/US

External illumination

O2D940

BACKLIGHT 25X25 RT/0,3M/US

  • Powerful permanent light for contour and position verification
  • Longer life through pulse operation
  • Homogeneous illumination with red or infrared light
  • Versions with three different illuminated area sizes
  • Space-saving design thanks to ultra-flat housing
  • ce
  • ukca
Product characteristics
Type of light red light
Application
System gold-plated contacts
Illuminated field [mm] 25 x 25
Design backlight
Type of operation Permanent light or pulse operation
Electrical data
Operating voltage tolerance [%] -10...10
Operating voltage [V] 24 DC
Current consumption [mA] < 80
Protection class III
Type of light red light
Wave length [nm] 617
Inputs
Trigger 5...24 V
Operating conditions
Ambient temperature [°C] -10...50
Protection IP 54
Overheat protection yes; (> 50 °C)
Tests / approvals
Photobiological safety exempt group; (EN 62471)
MTTF [years] 310
Mechanical data
Weight [g] 162.6
Dimensions [mm] 70.5 x 33.4 x 9.5
Material aluminum
Lens material
glass
Displays / operating elements
Display
Illumination status 1 x LED, yellow
Power 1 x LED, green
Excess temperature / overload 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.30 m, PUR
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated