Conductive conductivity sensor
LDL101
COND CONDUCTIVITY UPW HYG G1/2
Conductive conductivity sensor
LDL101
COND CONDUCTIVITY UPW HYG G1/2
- For effective, permanent control of water and process quality
- Compact, high-quality sensor design prevents failures and unplanned downtime
- Simplify your installation and commissioning processes
- Loss-free signal transmission of measurement values
Digital meets analog: integrating modern IO-Link sensors the analog way. The EIO104 allows you to realize two analog signals from intelligent IO-Link sensors with several process values.
Product characteristics
Number of inputs and outputs | Number of analog outputs: 1 |
---|---|
Process connection | threaded connection G 1/2 external thread sealing cone optional:hygienic PEEK gasket according to EHEDG |
Application
System | gold-plated contacts | |
---|---|---|
Media | Conductive liquids | |
Note on media |
|
|
Cannot be used for | See the operating instructions, chapter "Function and features". | |
Medium temperature [°C] | -25...100; (< 1 h: 150) | |
Pressure rating [bar] | 16 | |
Vacuum resistance [mbar] | -1000 |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 60 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 2 |
Measuring principle | konduktiv |
Inputs / outputs
Number of inputs and outputs | Number of analog outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analog signal; IO-Link |
Output function | analog output; scalable; selectable conductivity / temperature |
Number of analog outputs | 1 |
Analog current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Measuring/setting range
Measuring range [µS/cm] | 0.04...1000 | ||||||
---|---|---|---|---|---|---|---|
Resolution [µS/cm] |
|
Measuring range [°C] | -25...150 |
---|
Accuracy / deviations
Accuracy (in the measuring range) | 3 % MW ± 0,03 µS/cm |
---|---|
Drift [%/K] | 0,1 %/K MW |
Repeatability | 1 % MW ± 0,010 µS/cm |
Long-term stability | 1,5 % MW ± 0,015 µS/cm |
Accuracy [K] | 20...50 °C: < ± 0,5 K; -25...150 °C: < ± 1,5 K |
---|---|
Repeatability [K] | 0,2 |
Resolution [K] | 0.1 |
Reaction times
Response time [s] | < 2; (T09; Damping = 0) |
---|
Response time [s] | < 9; (T09) |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Measuring Sensor, Identification and Diagnosis | ||||
SIO mode | no | ||||
Required master port class | A | ||||
Process data analog | 1 | ||||
Min. process cycle time [ms] | 5.6 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -40...60 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68) |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 173 |
Mechanical data
Weight [g] | 329.9 |
---|---|
Material | stainless steel (1.4404 / 316L); PEI; FKM |
Materials (wetted parts) | stainless steel (1.4435 / 316L); PEEK |
Process connection | threaded connection G 1/2 external thread sealing cone optional:hygienic PEEK gasket according to EHEDG |
Remarks
Remarks |
|
|
---|---|---|
Notes | Digital meets analog: integrating modern IO-Link sensors the analog way. The EIO104 allows you to realize two analog signals from intelligent IO-Link sensors with several process values. | |
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12 (EN 61067-2-101); coding: A; Contacts: gold-plated |
---|