inductive analog sensor with IO-Link
IM5141
IMC4026A1PKG/IO/US
inductive analog sensor with IO-Link
IM5141
IMC4026A1PKG/IO/US
- Non-contact measurement of distances up to 26 mm
- Precise linear current output
- Wide operating temperature range
- High repeatability
- LED display to check working range and operation
Product characteristics
Electrical design | PNP/NPN; (configurable) |
---|---|
Output function | normally open / closed; (configurable) |
Communication interface | IO-Link |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 54 |
Electrical data
Operating voltage [V] | 15...30 DC |
---|---|
Current consumption [mA] | < 33 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN; (configurable) |
---|---|
Output function | normally open / closed; (configurable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 100 |
Analog current output [mA] | 4...20; (linear; gradient: 0,64 mA/mm; for frontal approach and for target made of mild steel: 90 x 90 x 1 mm) |
Max. load [Ω] | 500; (Ub <=18 V;; Max. load <=400 Ω) |
Short-circuit protection | yes |
Overload protection | yes |
Monitoring range
Measuring range [mm] | 1...26 |
---|---|
Switch point IO-Link [mm] | 3.44...24.2 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminum: 0.4 / copper: 0.3 | |
---|---|---|
Hysteresis [% of Sr] | 3...15 | |
Note on hysteresis |
|
|
Linearity error of analog output [%] | ± 2; (of the final value of the measuring range) | |
Repeatability analog output [%] | ± 2; (of the final value of the measuring range) | |
Temperature coefficient [%/K vom MEW] | ±0,15 | |
Temperature drift | ± 5 %; (of the final value of the measuring range) |
Reaction times
Response time [ms] | < 20 |
---|
Interfaces
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Smart Sensor: Identification and diagnosis; Multi-channel, two setpoint switching sensor, type 0 Generic Profiled Sensor; Teach Channel | ||||||||
SIO mode | yes | ||||||||
Required master port class | A | ||||||||
Min. process cycle time [ms] | 3.2 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | switching cycles counter; switch-on cycle counter; operating hours counter; internal temperature; application specific tag | ||||||||
Supported DeviceIDs |
|
||||||||
Note |
|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 232 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 157.5 |
---|---|
Housing | rectangular |
Sensing face | 5 positions selectable |
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 40 x 54 |
Material | PA; brass white bronze coated |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A |
---|