• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IM5140

inductive analog sensor with IO-Link

IM5140

IMC4015A2PKG/IO/US

inductive analog sensor with IO-Link

IM5140

IMC4015A2PKG/IO/US

  • Non-contact measurement of distances up to 26 mm
  • Precise linear current output
  • Wide operating temperature range
  • High repeatability
  • LED display to check working range and operation
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Electrical design PNP/NPN; (configurable)
Output function normally open / closed; (configurable)
Communication interface IO-Link
Housing rectangular
Dimensions [mm] 40 x 40 x 54
Electrical data
Operating voltage [V] 15...30 DC
Current consumption [mA] < 33
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN; (configurable)
Output function normally open / closed; (configurable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 100
Analog voltage output [V] 0...10; (linear; gradient: 0,714 V/mm; for frontal approach and for target made of mild steel: 45 x 45 x 1 mm)
Min. load resistance [Ω] 2000
Short-circuit protection yes
Overload protection yes
Monitoring range
Measuring range [mm] 1...15
Switch point IO-Link [mm] 2.37...13.99
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.9 / brass: 0.4 / aluminum: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Note on hysteresis
configurable
Linearity error of analog output [%] ± 2; (of the final value of the measuring range)
Repeatability analog output [%] ± 2; (of the final value of the measuring range)
Temperature coefficient [%/K vom MEW] ±0,15
Temperature drift ± 5 %; (of the final value of the measuring range)
Reaction times
Response time [ms] < 20
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Identification and diagnosis; Multi-channel, two setpoint switching sensor, type 0 Generic Profiled Sensor; Teach Channel
SIO mode yes
Required master port class A
Min. process cycle time [ms] 3.2
IO-Link process data (cyclical)
Function bit length
process value 16
device status 4
binary switching information 2
IO-Link functions (acyclical) switching cycles counter; switch-on cycle counter; operating hours counter; internal temperature; application specific tag
Supported DeviceIDs
Type of operation DeviceID
default 1206
Note
For further information please see the IODD PDF file at "Downloads"
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 230
Embedded software included yes
UL approval
Ta -25...70 °C
Enclosure type Type 1
voltage supply Limited Voltage/Current
UL approval number A026
File number UL E174191
Mechanical data
Weight [g] 152.5
Housing rectangular
Sensing face 5 positions selectable
Mounting flush mountable
Dimensions [mm] 40 x 40 x 54
Material PA; brass white bronze coated
Displays / operating elements
Display
target in measuring range 1 x LED, yellow lights
target outside measuring range 1 x LED, yellow flashing
Power LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A