Inductive sensor
IIW204
IIB3015UBPKG/K1/SC/US-104
Inductive sensor
IIW204
IIB3015UBPKG/K1/SC/US-104
- Magnetic-field immune for welding applications
- Long sensing range minimizes physical damage
- Correction factor K=1: Constant sensing range on all metals
- Very high switching frequency
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 15 |
Housing | Threaded type |
Dimensions [mm] | M30 x 1.5 / L = 45 |
Application
System | gold-plated contacts; Increased sensing range; correction factor = 1; Magnetic-field immune; weld coated |
---|---|
Application | Use in welding applications |
Magnetic-field immune | yes |
Max. electromagnetic field immunity [mT] | 300 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | yes |
Overload protection | yes |
Monitoring range
Sensing range [mm] | 15 |
---|---|
Real sensing range Sr [mm] | 15 ± 10 % |
Operating distance [mm] | 0...12.15 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 1 / brass: 1 / aluminum: 1 / copper: 1 |
---|---|
Hysteresis [% of Sr] | 3...15 |
Switch-point drift [% of Sr] | -10...10 |
Correction factor = 1 | yes |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 661 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 91.8 |
---|---|
Housing | Threaded type |
Mounting | flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 45 |
Thread designation | M30 x 1.5 |
Material | brass weld coated; sensing face: LCP black; LED window: PEI; lock nuts: brass weld coated |
Tightening torque [Nm] | 40 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|