inductive analog sensor with IO-Link
II5917
IIK4010A2PKG/IO/US
inductive analog sensor with IO-Link
II5917
IIK4010A2PKG/IO/US
- Precise linearized output signal
- Very high repeatability
- For non-contact distance measurement
- Wide operating temperature range
- Robust metal housing for use in harsh industrial environments
Product characteristics
Electrical design | PNP/NPN; (configurable) |
---|---|
Output function | normally open / closed; (configurable) |
Communication interface | IO-Link |
Housing | Threaded type |
Dimensions [mm] | M30 x 1.5 / L = 65 |
Electrical data
Operating voltage [V] | 15...30 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN; (configurable) |
---|---|
Output function | normally open / closed; (configurable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 300 |
Analog voltage output [V] | 0...10; (linear; gradient: 1,111 V/mm; for frontal approach and for target made of mild steel: 30 x 30 x 1 mm) |
Min. load resistance [Ω] | 2000 |
Short-circuit protection | yes |
Overload protection | yes |
Monitoring range
Measuring range [mm] | 1...10 |
---|---|
Switch point IO-Link [mm] | 1.88...9.35 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.8 / brass: 0.5 / aluminum: 0.5 / copper: 0.4 | |
---|---|---|
Hysteresis [% of Sr] | 3...15 | |
Note on hysteresis |
|
|
Linearity error of analog output [%] | ± 1; (of the final value of the measuring range) | |
Repeatability analog output [%] | ± 1; (of the final value of the measuring range) | |
Temperature coefficient [%/K vom MEW] | ±0,15 | |
Temperature drift | ± 5 %; (of the final value of the measuring range) |
Reaction times
Response time [ms] | < 10 |
---|
Interfaces
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Smart Sensor: Identification and diagnosis; Multi-channel, two setpoint switching sensor, type 0 Generic Profiled Sensor; Teach Channel | ||||||||
SIO mode | yes | ||||||||
Required master port class | A | ||||||||
Min. process cycle time [ms] | 3.2 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | switching cycles counter; switch-on cycle counter; operating hours counter; internal temperature; application specific tag | ||||||||
Supported DeviceIDs |
|
||||||||
Note |
|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
Fast temperature changes |
|
||||||||||
MTTF [years] | 222 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 151 |
---|---|
Housing | Threaded type |
Mounting | flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 65 |
Thread designation | M30 x 1.5 |
Material | housing: brass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: brass white bronze coated |
Tightening torque [Nm] | 50 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A |
---|