• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IF6028

inductive analog sensor with IO-Link

IF6028

IFK4002A1PKG/IO/US

inductive analog sensor with IO-Link

IF6028

IFK4002A1PKG/IO/US

  • Precise linearized output signal
  • Very high repeatability
  • For non-contact distance measurement
  • Wide operating temperature range
  • Robust metal housing for use in harsh industrial environments
  • ce
  • ukca
  • iolink
  • cul
Product characteristics
Electrical design PNP/NPN; (configurable)
Output function normally open / closed; (configurable)
Communication interface IO-Link
Housing Threaded type
Dimensions [mm] M12 x 1 / L = 70
Electrical data
Operating voltage [V] 15...30 DC
Current consumption [mA] < 30
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN; (configurable)
Output function normally open / closed; (configurable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 200
Analog current output [mA] 4...20; (linear; gradient: 8,889 mA/mm; for frontal approach and for target made of mild steel: 12 x 12 x 1 mm)
Max. load [Ω] 500; (Ub <=18 V;; Max. load <=400 Ω)
Short-circuit protection yes
Overload protection yes
Monitoring range
Measuring range [mm] 0.2...2
Switch point IO-Link [mm] 0.38...1.87
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminum: 0.3 / copper: 0.2
Hysteresis [% of Sr] 3...15
Note on hysteresis
configurable
Linearity error of analog output [%] ± 1; (of the final value of the measuring range)
Repeatability analog output [%] ± 1; (of the final value of the measuring range)
Temperature coefficient [%/K vom MEW] ±0,15
Temperature drift ± 5 %; (of the final value of the measuring range)
Reaction times
Response time [ms] < 10
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Identification and diagnosis; Multi-channel, two setpoint switching sensor, type 0 Generic Profiled Sensor; Teach Channel
SIO mode yes
Required master port class A
Min. process cycle time [ms] 3.2
IO-Link process data (cyclical)
Function bit length
process value 16
device status 4
binary switching information 2
IO-Link functions (acyclical) switching cycles counter; switch-on cycle counter; operating hours counter; internal temperature; application specific tag
Supported DeviceIDs
Type of operation DeviceID
default 1205
Note
For further information please see the IODD PDF file at "Downloads"
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65; IP 66; IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / 50 sweep cycles per frequency; 1 octave per minute in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
Continuous shock resistance
EN 60068-2-27 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes
Fast temperature changes
EN 60068-2-14 Na TA = -25°C; TB = 80°C; t1 = 30 min; t2 = < 10 s 50 cycles
MTTF [years] 217
Embedded software included yes
UL approval
Ta -25...60 °C
Enclosure type Type 1
voltage supply Limited Voltage/Current
UL approval number A023
File number UL E174191
Mechanical data
Weight [g] 30
Housing Threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1 / L = 70
Thread designation M12 x 1
Material housing: brass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: brass white bronze coated
Tightening torque [Nm] 7
Displays / operating elements
Display
target in measuring range 4 x LED, yellow lights
target outside measuring range 4 x LED, yellow flashing
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A