Inductive sensor
IES242
IEB3003BANKG/V4A/2M/PUR
Inductive sensor
IES242
IEB3003BANKG/V4A/2M/PUR
- Suitable for industrial, mobile, cooling and lubricating applications
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Safe detection due to large sensing range and low sensor tolerances
- Reduced inventory due to wide range of applications
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 3 |
Housing | Threaded type |
Dimensions [mm] | M8 x 1 / L = 27.5 |
Application
System | Increased sensing range |
---|---|
Application | Suitable for industrial, mobile, cooling and lubricating applications; Industrial applications; Use in mobile and harsh applications |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1500 |
Short-circuit protection | yes |
Overload protection | yes |
Monitoring range
Sensing range [mm] | 3 |
---|---|
Real sensing range Sr [mm] | 3 ± 10 % |
Operating distance [mm] | 0...2.43 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminum: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Switch-point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
Fast temperature changes |
|
||||||||||
Salt spray test |
|
||||||||||
MTTF [years] | 1440 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 38.6 |
---|---|
Housing | Threaded type |
Mounting | flush mountable |
Dimensions [mm] | M8 x 1 / L = 27.5 |
Thread designation | M8 x 1 |
Material | stainless steel (1.4404 / 316L); sensing face: LCP white; LED window: PEI; lock nuts: stainless steel (1.4404 / 316L) |
Tightening torque [Nm] | A = 5 mm: 2 Nm; B: 5 Nm |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR, Ø 2.9 mm; 3 x 0.14 mm² |
---|
Diagrams and graphs
Installation
|
|
---|