- Products
- E80386
RFID tag
E80386
ID-TAG/73.5X21.2/04
RFID tag
E80386
ID-TAG/73.5X21.2/04
- Long write/read distances up to 1400 mm
- For reliably coding products and workpiece carriers
- Large storage capacity
- Easy fixing also to packaging
- Self-adhesive label
Article no longer available - archive entry
Application
Application | RFID coding in production control |
---|
Electrical data
Operating frequency [MHz] | 840...960 |
---|---|
Memory size [bit] | 512 |
Unique Identification Number (UID) [Byte] | 8 |
Operating conditions
Ambient temperature [°C] | -25...50 |
---|---|
Storage temperature [°C] | -40...70 |
Protection | IP 68 |
Mechanical data
Weight [g] | 445 |
---|
Remarks
Pack quantity | 1000 pcs. |
---|
Other data
read distance (m)
DTE80x | 1.3 |
DTE90x | - |
ANT860 / ANT960 | 8 |
ANT820 / ANT920 | 1.5 |