RFID tag
E80341
ID-TAG/47X10.0/06
Application
Operating temperature (active) [°C] | -25...85 |
---|---|
Peak temperature (passive) [°C] | 110 |
Electrical data
Operating frequency [MHz] | 13,56 |
---|---|
Memory size [bit] | 896 |
Memory type | EEPROM |
Chip type | ICODE SLIX |
Number of the blocks | 28 |
Block size [Byte] | 4 |
Unique Identification Number (UID) [Byte] | 8 |
RFID standard | ISO 15693 |
Max. read cycles | unlimited |
Max. write cycles | 100000 |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Storage temperature [°C] | -40...110 |
Protection | IP 68 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
||
Radio approval | ISO 15693 |
Mechanical data
Weight [g] | 186.1 |
---|---|
Type of mounting | Installation on metal and non-metal materials; (screw fastening ; sticking to a surface) |
Dimensions [mm] | Ø 47 / L = 10 |
Material | PU |
Remarks
Pack quantity | 10 pcs. |
---|
Other data
Reading distance when mounted on non-metal (mm)
ANT410 / DTI410 | 5 |
ANT411 / DTI411 | 15 |
ANT420 / DTI420 / DTM424 / DTI424 / DTM426 | - |
ANT421 / DTI421 / DTM425 / DTI425 / DTM427 | 4 |
ANT430 / DTI430 / DTM434 / DTI434 / DTM436 | 25 |
ANT431 / DTI431 / DTM435 / DTI435 / DTM437 | 40 |
ANT513 / DTI513 / DTC510 | 70 |
ANT515 / DTI515 / ANT516 / DTI516 | 25 |
ANT600 / DTI600 | 120 |
read distance when mounted on metal (mm)
ANT410 / DTI410 | - |
ANT411 / DTI411 | - |
ANT420 / DTI420 / DTM424 / DTI424 / DTM426 | - |
ANT421 / DTI421 / DTM425 / DTI425 / DTM427 | 15 |
ANT430 / DTI430 / DTM434 / DTI434 / DTM436 | 10 |
ANT431 / DTI431 / DTM435 / DTI435 / DTM437 | 20 |
ANT513 / DTI513 / DTC510 | 35 |
ANT515 / DTI515 / ANT516 / DTI516 | 10 |
ANT600 / DTI600 | - |