- Products
- Accessories
- Accessories for AS-Interface
- Flat cable splitters and insulation displacement connectors
- E70354
AS-Interface flat cable insulation displacement connector
E70354
FCE Splitter ye/bk ProcessL
AS-Interface flat cable insulation displacement connector
E70354
FCE Splitter ye/bk ProcessL
- for the transition of AS-i / AUX flat cable to M12 connector
- Hygienic design for the requirements of the food and beverage industry
- Easy and quick connection due to insulation displacement technology
- Resistant to high-pressure cleaning with aggressive cleaning agents
- Wide operating temperature range and high protection rating
Application
Design | AS-i / 24 V |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC; (AS-i) |
---|---|
Protection class | III |
Operating voltage AUX DC [V] | 18...32 |
Max. current load total [A] | 4; (AS-i: 2 A; AUX: 2 A) |
Operating conditions
Ambient temperature [°C] | -30...80 |
---|---|
Max. relative air humidity [%] | 80; (31 °C; linearly decreasing to 50 % (40 °C)) |
Max. height above sea level [m] | 2000 |
Protection | IP 67; IP 68; IP 69K |
Degree of soiling | 2 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 112.3 |
---|---|
Material | metal parts: stainless steel (1.4404 / 316L); rubber gasket for contact pins: FPM; O-ring: EPDM |
Tightening torque [Nm] | 2.5; (lock nuts) |
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Socket
Connection | Connector: 1 x M12; coding: A; Tightening torque: 1.2...1.4 Nm |
---|