• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapter
  5. E43306

Process adapter Varivent

E43306

ADAPT G1/2-VARIVENT D50

Process adapter Varivent

E43306

ADAPT G1/2-VARIVENT D50

  • For the installation of process sensors in containers and pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in sanitary applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure resistance
  • ehedg_t
  • fcm
  • fda
  • ec19352004
Application
Pressure rating [bar] 25
Mechanical data
Weight [g] 367
Material stainless steel (1.4435 / 316L)
Sensor connection G 1/2 sealing cone
Process connection Varivent Form F, DN25 (1"), Ø 50 mm
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Remarks
Pack quantity 1 pcs.