Process adapter Varivent
E33222
ADAPT IFM-VARIV TYP N (D=68)
Process adapter Varivent
E33222
ADAPT IFM-VARIV TYP N (D=68)
- For the installation of process sensors in pipes
- Easy, quick and secure mounting
- Particularly suited for use in sanitary applications
- Stainless steel adapter for the requirements of the food and beverage industry
- High pressure resistance
Application
Pressure rating [bar] | 25 |
---|
Tests / approvals
Pressure equipment directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 472.5 |
---|---|
Materials (wetted parts) | stainless steel (1.4435 / 316L) ; surface characteristics : Ra<0,4 / Rz 4 |
Sensor connection | G 1 Internal thread Aseptoflex Vario |
Process connection | Varivent Form N, DN40...DN150 (1,5...6"), Ø 68 mm |
Sealing | Gasket |
Hygienic equipment class to DIN 11866 | H4 |
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|