Gasket
E30442
SEAL RING EPDM G1/4
Gasket
E30442
SEAL RING EPDM G1/4
- For reliably sealing tanks, containers and pipes
- For use in combination with process sensors
Application
Design | for units with process connection G ¼ A |
---|
Operating conditions
Ambient temperature [°C] | -40...130 |
---|
Tests / approvals
Standard | DIN 3869 |
---|
Mechanical data
Weight [g] | 3.2 |
---|---|
Inside diameter [mm] | 11.6 |
Outer diameter [mm] | 16.5 |
Material | EPDM |
Remarks
Pack quantity | 10 pcs. |
---|