Female wirable connectors
E12774
SDOGB050ZDSFKPG
Female wirable connectors
E12774
SDOGB050ZDSFKPG
Application
System | Free from silicone; gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 400 AC/DC |
---|---|
Protection class | II |
Max. current load total [A] | 9 |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 48.808 |
---|---|
Molded-body material | PA; PUR |
Material nut | diecast zinc, nickel-plated |
Sealing material | NBR |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
screw terminals: ...1.5 mm²; Cable sheath: Ø 7...13 mm; AWG 16 |
Electrical connection - Socket
Connection | Connector: 1 x 7/8", straight; Moulded body: PA; PUR; Locking: diecast zinc, nickel-plated; sealing: NBR; Contacts: gold-plated |
---|