• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Cordsets
  4. All female cordsets
  5. E12773

Female cordset

E12773

ADOGB050ZDS0005B05

Female cordset

E12773

ADOGB050ZDS0005B05

Application
System gold-plated contacts; Drag chain suitability
Electrical data
Operating voltage [V] < 400 AC/DC
Protection class II
Max. current load total [A] 5
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 68
Mechanical data
Weight [g] 390
Dimensions [mm] 26 x 26 x 49.9
Molded-body material PUR
Material nut diecast zinc
Drag chain suitability yes
Drag chain suitability
Bending radius for flexible applications min. 7.5 x cable diameter
Travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
Bending cycles > 5 Mio.
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, black, Ø 7.3 mm; 5 x 0.75 mm²
Electrical connection - Socket
Connection Connector: 1 x 7/8", straight; Moulded body: PUR; Locking: diecast zinc; Contacts: gold-plated