Female cordset
E12772
ADOGB050ZDS0002B05
Female cordset
E12772
ADOGB050ZDS0002B05
Application
System | gold-plated contacts; Drag chain suitability |
---|
Electrical data
Operating voltage [V] | < 400 AC/DC |
---|---|
Protection class | II |
Max. current load total [A] | 5 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 187.7 | ||||||
---|---|---|---|---|---|---|---|
Dimensions [mm] | 26 x 26 x 49.9 | ||||||
Molded-body material | PUR | ||||||
Material nut | diecast zinc | ||||||
Drag chain suitability | yes | ||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PUR, black, Ø 7.3 mm; 5 x 0.75 mm² |
Electrical connection - Socket
Connection | Connector: 1 x 7/8", straight; Moulded body: PUR; Locking: diecast zinc; Contacts: gold-plated |
---|