Mounting sleeve with end stop
E12753
FIXING/M8/NT/FE/COATED/END ST
Mounting sleeve with end stop
E12753
FIXING/M8/NT/FE/COATED/END ST
- End stop for defined installation position
- For mounting cylindrical sensors
- Easy and quick replacement without readjustment
- Reliable protection against damage
- Weld slag resistant coating
Application
System | weld coated |
---|---|
Design | with end stop |
Mechanical data
Weight [g] | 28.25 |
---|---|
Installation instruction | Align the sensing face of the sensor to the right (see scale drawing) |
Dimensions [mm] | M12 x 1 / L = 28 |
Thread designation | M12 x 1 |
Inside diameter [mm] | 8 |
Material | steel galvanized; weld coated; lock nuts: steel galvanized; weld coated |
Tightening torque [Nm] | 5; (lock nuts: 10) |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Diagrams and graphs
Installation
|
|
---|