• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Accessories
  3. Actuators, targets, magnets and tags
  4. Target puck
  5. E12725

Target puck for valve actuators

E12725

PUCK 65MM ADJUSTABLE

Target puck for valve actuators

E12725

PUCK 65MM ADJUSTABLE

  • For monitoring valve positions
  • For reliable position feedback on valve actuators
  • Easy mounting directly on the shaft of the actuator
  • Non-contact and self-cleaning system
  • Selectable position of the target screws
Application
Design for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337
Mechanical data
Weight [g] 81.1
Target puck diameter [mm] 65.6
Hole spacing [mm] 80
Shaft height of actuator stem [mm] 30
Material Target puck: PA 6 black; metal parts: stainless steel; Position indicator: PA 6 yellow
Tightening torque [Nm] 2.5...3
Accessories
Items supplied
half-round head screw: 1 x M6 x 25, stainless steel EN ISO 7380-2:2011
Remarks
Pack quantity 1 pcs.