- Products
- Connection technology
- Wirable
- Female field wirables for energy supply for field modules
- E12672
Female wirable connectors
E12672
SDOGX050ZDSFKPG
Female wirable connectors
E12672
SDOGX050ZDSFKPG
Application
System | gold-plated contacts |
---|---|
Design | L-coded |
Electrical data
Operating voltage [V] | < 63 DC |
---|---|
Max. current load total [A] | 16 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 53.2 |
---|---|
Dimensions [mm] | 20 x 20 x 58 |
Material | PA |
Molded-body material | PA |
Material nut | diecast zinc, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
screw terminals: 1.5...2.5 mm²; Cable sheath: Ø 8...13 mm; max. 1.5 with wire end ferrules |
Electrical connection - Socket
Connection | Connector: 1 x M12, straight; coding: L; Moulded body: PA; Locking: diecast zinc, nickel-plated; Contacts: gold-plated |
---|