Female cordset
E12642
ADOGX050MSS0005H05
Female cordset
E12642
ADOGX050MSS0005H05
- Gold-plated contacts for reliable electrical connections
- Permanent, reliable sealing even when mounted without tools
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- High current rating
Application
System | gold-plated contacts |
---|---|
Design | Power cable, L-coded |
Electrical data
Operating voltage [V] | 63 DC |
---|---|
Max. current load total [A] | 16 |
Operating conditions
Ambient temperature [°C] | -40...90 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 1082.5 |
---|---|
Dimensions [mm] | 49 x 15.6 x 15.6 |
Material | PP |
Molded-body material | TPE |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR, black, Ø 11.3 mm; 5 x 2.5 mm² |
Electrical connection - Socket
Connection | Connector: 1 x M12, straight; coding: L; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated |
---|