• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Cordsets
  4. High current female cordsets for power supply
  5. E12641

Female cordset

E12641

ADOGX050MSS0002H05

Female cordset

E12641

ADOGX050MSS0002H05

  • Gold-plated contacts for reliable electrical connections
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • High current rating
  • ce
  • ukca
Application
System gold-plated contacts
Design Power cable, L-coded
Electrical data
Operating voltage [V] 63 DC
Max. current load total [A] 16
Operating conditions
Ambient temperature [°C] -40...90
Protection IP 67
Mechanical data
Weight [g] 458.9
Dimensions [mm] 49 x 15.6 x 15.6
Material PP
Molded-body material TPE
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR, black, Ø 11.3 mm; 5 x 2.5 mm²
Electrical connection - Socket
Connection Connector: 1 x M12, straight; coding: L; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated