Female cordset
E12614
Fuse/IO-Link/Cable/2m
Female cordset
E12614
Fuse/IO-Link/Cable/2m
Application
System | Halogen-free |
---|
Electrical data
Operating voltage [V] | < 50 AC/DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|
Mechanical data
Weight [g] | 62.1 |
---|---|
Material | brass nickel-plated; housing: TPU (urethane) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PUR, Halogen-free, black, Ø 4.9 mm; 3 x 0.34 mm² |