Female cordset
E11856
ADOGH080MSS0015K08
Female cordset
E11856
ADOGH080MSS0015K08
- 8-pole connection
- High protection rating for the requirements of harsh industrial environments
- Reliable transmission of the sensor signals
- Shielded cable for good electromagnetic immunity
For 8-wire cordsets the core colors are not standardized. Please note the wiring of the sensor and the cordsets (see data sheet).
Application
System | screened cable |
---|
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Protection class | III |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 976.3 |
---|---|
Dimensions [mm] | 15 x 15 x 43 |
Material | PUR |
Molded-body material | PUR |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 15 m, PUR, black, Ø 6.6 mm, screened; 8 x 0.25 mm² (14 x Ø 0.15 mm ) |
Electrical connection - Socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm; Shielded connection cable: shield connected |
---|