• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Cordsets
  4. All female cordsets
  5. E11807

Female cordset

E11807

ADOGH080MSS0005H08

Female cordset

E11807

ADOGH080MSS0005H08

  • 8-pole connection
  • High protection rating for the requirements of harsh industrial environments
  • Reliable transmission of the sensor signals
For 8-wire cordsets the core colors are not standardized. Please note the wiring of the sensor and the cordsets (see data sheet).
  • ce
  • ukca
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 68
Mechanical data
Weight [g] 313.7
Dimensions [mm] 15 x 15 x 43
Material PUR
Molded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, black, Ø 6.2 mm; 8 x 0.25 mm²
Electrical connection - Socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm