Female cordset
E11311
ADOGH080MSS0010H08
Female cordset
E11311
ADOGH080MSS0010H08
- 8-pole connection
- High protection rating for the requirements of harsh industrial environments
- Reliable transmission of the sensor signals
For 8-wire cordsets the core colors are not standardized. Please note the wiring of the sensor and the cordsets (see data sheet).
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 618.1 |
---|---|
Dimensions [mm] | 15 x 15 x 43 |
Material | PUR |
Molded-body material | PUR |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PUR, black, Ø 6.2 mm; 8 x 0.25 mm² |
Electrical connection - Socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm |
---|