RFID evaluation unit LF/HF
DTE105
DTELF/HFABRWITUS00
RFID evaluation unit LF/HF
DTE105
DTELF/HFABRWITUS00
- With four channels for the connection of RFID antennas or digital I/Os
- Connection of the antennas with ifm standard connection cables
- Optimized Ethernet TCP/IP web server for device setup, diagnostics and monitoring
- High protection rating for the requirements of harsh industrial environments
Application
Application | for up to 4 read/write heads type ANT41x/ANT51x |
---|
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 3000 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 4 |
---|
Outputs
Number of digital outputs | 4 |
---|---|
Max. current load per output [mA] | 500; (IO 1,2; IO 3,4: 1000 mA) |
Interfaces
Communication interface | Ethernet |
---|
Transmission standard | 10Base-T; 100Base-TX |
---|---|
Transmission rate | 10 MBit/s; 100 MBit/s |
Protocol | MQTT JSON |
Usage type | Data transmission; Parameter setting |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Storage temperature [°C] | -20...85 |
Protection | IP 67 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 395.9 |
---|---|
Dimensions [mm] | 115 x 46.2 x 85 |
Material | Upper part: PA Grivory GV5H orange; Upper part: TPE; lower part: GD-AlSi12 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Ethernet
Port 1/2 | Connector: 2 x M12; coding: D |
---|
Electrical connection - Process connection
IO 1...4 | Connector: 4 x M12; coding: A |
---|
Electrical connection - voltage supply
AUX | Connector: 1 x M12; coding: A |
---|