• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Systems for mobile machines
  3. I/O modules
  4. Devices with optional programmability and M12 or DEUTSCH connector
  5. CR2052

I/O modules for mobile machines

CR2052

ioControl/In 8/Out 8/DT6

I/O modules for mobile machines

CR2052

ioControl/In 8/Out 8/DT6

  • Decentralized connection of sensors and actuators
  • With many multifunctional configurable input and output channels
  • High-performance CAN interface for various communication tasks
  • Programmable to IEC 61131-3 with CODESYS
  • Protection rating for the requirements of mobile machines
  • ce
  • ukca
  • e1r
Electrical data
Operating voltage [V] 8...32 DC
Reverse polarity protection yes
Inputs / outputs
Total number of inputs and outputs 16
Number of inputs and outputs Number of digital inputs: 8; Number of analog inputs: 4; Number of frequency inputs: 4; Number of resistor inputs: 4; Number of digital outputs: 8
Inputs
Total number of inputs 8
Number of frequency inputs 4
Number of resistor inputs 4
Number of digital inputs 8
Number of analog inputs 4
Analog input (current) [mA] 0...20
Analog input (voltage) [V] 0...32
Outputs
Total number of outputs 8
Number of digital outputs 8
Short-circuit protection yes
Number of PWM outputs 8
Number of PWM-I outputs 8
Software / programming
Parameter setting options input/output functions
PLC function to IEC 61131-3 yes
Interfaces
Number of CAN interfaces 2
Operating conditions
Ambient temperature [°C] -40...85
Storage temperature [°C] -40...85
Protection IP 65; IP 67
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-4
MTTF [years] 88
Mechanical data
Weight [g] 707.5
Type of mounting mounting via screws
Dimensions [mm] 234.2 x 76 x 40.5
Material PA reinforced glass-fiber
Displays / operating elements
Display
10-segment LED display, red/green 4-digit
Remarks
Pack quantity 1 pcs.
Electrical connection - CAN interface 1
CAN IN Connector: 2 x DEUTSCH connector
Electrical connection - inputs / outputs
Inputs Con. 1, 3, 5, 7 Connector: 8 x DEUTSCH connector
Electrical connection - supply / CAN interface 2
X1 Connector: 1 x AMP connector