- Products
- Systems for mobile machines
- I/O modules
- Devices with optional programmability and M12 or DEUTSCH connector
- CR2050
I/O modules for mobile machines
CR2050
ioControl/In 16/DT6
I/O modules for mobile machines
CR2050
ioControl/In 16/DT6
- Decentralized connection of sensors and actuators
- With many multifunctional configurable input channels
- High-performance CAN interface for various communication tasks
- Programmable to IEC 61131-3 with CODESYS
- Protection rating for the requirements of mobile machines
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Reverse polarity protection | yes |
Inputs / outputs
Total number of inputs and outputs | 16 |
---|---|
Number of inputs and outputs | Number of digital inputs: 16; Number of analog inputs: 8; Number of frequency inputs: 4; Number of resistor inputs: 4 |
Inputs
Total number of inputs | 16 |
---|---|
Number of frequency inputs | 4 |
Number of resistor inputs | 4 |
Number of digital inputs | 16 |
Number of analog inputs | 8 |
Analog input (current) [mA] | 0...20 |
Analog input (voltage) [V] | 0...32 |
Outputs
Short-circuit protection | yes |
---|
Software / programming
PLC function to IEC 61131-3 | yes |
---|
Interfaces
Number of CAN interfaces | 2 |
---|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 100 |
Mechanical data
Weight [g] | 692 |
---|---|
Type of mounting | mounting via screws |
Dimensions [mm] | 234.2 x 76 x 40.5 |
Material | PA reinforced glass-fiber |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - CAN interface 1
CAN IN | Connector: 2 x DEUTSCH connector |
---|
Electrical connection - Inputs
Con. 1...8 | Connector: 8 x DEUTSCH connector |
---|
Electrical connection - supply / CAN interface 2
X1 | Connector: 1 x AMP connector |
---|