- Products
- Industrial communication
- Ethernet field modules
- Ethernet switches for factory automation and mobile machines
- AL3150
Ethernet switch
AL3150
ETH Switch PFL IoT 6P IP67
Application
Design | unmanaged switch for field applications |
---|---|
Application | for TCP/IP networks; for EtherNet/IP networks; for Modbus TCP networks |
Daisy-chain function | voltage supply |
Electrical data
Operating voltage [V] | 8...32 DC; ((US ; to SELV/PELV)) |
---|---|
Nominal voltage DC [V] | 12 / 24 |
Current consumption [mA] | 100; (US; 24 V: 50 mA) |
Protection class | III |
Reverse polarity protection | yes |
Interfaces
Communication interface | Ethernet | ||||||||
---|---|---|---|---|---|---|---|---|---|
Number of Ethernet interfaces | 6 | ||||||||
Transmission standard | 10Base-T; 100Base-TX | ||||||||
Transmission rate | 10 MBit/s; 100 MBit/s | ||||||||
Note on interfaces |
|
Operating conditions
Ambient temperature [°C] | -25...70 | ||||
---|---|---|---|---|---|
Storage temperature [°C] | -25...85 | ||||
Max. relative air humidity [%] | 90 | ||||
Max. height above sea level [m] | 4000 | ||||
Protection | IP 65; IP 66; IP 67 | ||||
Protection rating (NEMA 250) | 6P | ||||
Degree of soiling | 2 | ||||
Chemical media |
|
Tests / approvals
EMC |
|
||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||||||||||||||||||||||
Fast temperature changes |
|
||||||||||||||||||||||||||||||||
Vibration resistance |
|
Mechanical data
Weight [g] | 308.55 |
---|---|
Material | housing: PA orange; Socket: brass nickel-plated |
Sealing material | FKM |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - Ethernet
X1...X6 | Connector: 6 x M12; coding: D; sealing: FKM |
---|
Electrical connection - voltage supply IN
XD1 | Connector: 1 x M12; coding: L |
---|
Electrical connection - voltage supply OUT
XD2 | Connector: 1 x M12; coding: L; sealing: FKM |
---|