• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Industrial communication
  3. Ethernet field modules
  4. Ethernet switches for factory automation and mobile machines
  5. AL3100

PROFINET-Switch

AL3100

ETH Switch PFL PN-A 6P IP67

PROFINET-Switch

AL3100

ETH Switch PFL PN-A 6P IP67

  • 6-port switches (unmanaged) for PROFINET Class A
  • Daisy-chain power supply with standardized L-coded M12 connection technology
  • Robust housing for use in harsh industrial environments
Learn more
  • ce
  • e20
  • ukca
  • cul
Application
Design unmanaged switch for field applications
Application für PROFINET-Netzwerke
Daisy-chain function voltage supply
Electrical data
Operating voltage [V] 8...32 DC; ((US ; to SELV/PELV))
Nominal voltage DC [V] 12 / 24
Current consumption [mA] 100; (US; 24 V: 50 mA)
Protection class III
Reverse polarity protection yes
Interfaces
Communication interface Ethernet
Number of Ethernet interfaces 6
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10 MBit/s; 100 MBit/s
Note on interfaces
PROFINET Conformance Class A (CC-A)
processing type: Store and Forward
auto polarity
auto negotiation
auto MDI-X
QoS (Quality of Service): IEEE 802.1p, IEEE 802.1Q
priority queues: 4
MAC table size: 2000 addresses
blocking: LLDP, PTCP 01:80:C2:00:00:0E
Operating conditions
Ambient temperature [°C] -25...70
Storage temperature [°C] -25...85
Max. relative air humidity [%] 90
Max. height above sea level [m] 4000
Protection IP 65; IP 66; IP 67
Protection rating (NEMA 250) 6P
Degree of soiling 2
Chemical media
ISO 16750-5 AA, BA, BD, HLP, CC, DB, DC, DD, CA
NEMA 250 5.13.1 AA
Tests / approvals
EMC
UN/ECE-R10 Noise emission and noise interference: 100 V/m
DIN EN 61000-6-2 ESD
DIN EN 61000-6-4 Burst
ISO 7637-2 pulse 1 severity level 4 / function state C (12 V)
ISO 7637-2 pulse 2a severity level 4 / function state A (12 V)
ISO 7637-2 pulse 2b severity level 4 / function state C (12 V)
ISO 7637-2 pulse 3a severity level 4 / function state A (12 V)
ISO 7637-2 pulse 3b severity level 4 / function state A (12 V)
ISO 7637-2 pulse 4 severity level 4 / function state A (12 V)
ISO 7637-2 pulse 5a severity level 3 / function state A (12 V)
ISO 7637-2 pulse 1 severity level 4 / function state C (24 V)
ISO 7637-2 pulse 2a severity level 4 / function state A (24 V)
ISO 7637-2 pulse 2b severity level 4 / function state C (24 V)
ISO 7637-2 pulse 3a severity level 4 / function state A (24 V)
ISO 7637-2 pulse 3b severity level 4 / function state A (24 V)
ISO 7637-2 pulse 4 severity level 4 / function state A (24 V)
Shock resistance
DIN EN 60068-2-27
Fast temperature changes
EN 60068-2-30
EN 60068-2-78
EN 60068-2-52
Vibration resistance
DIN EN 60068-2-64
DIN EN 60068-2-6
EN 60068-2-27
Mechanical data
Weight [g] 315.15
Material housing: PA orange; Socket: brass nickel-plated
Sealing material FKM
Remarks
Remarks
Further information is available in the manual.
Pack quantity 1 pcs.
Electrical connection - Ethernet
X1...X6 Connector: 6 x M12; coding: D; sealing: FKM
Electrical connection - voltage supply IN
XD1 Connector: 1 x M12; coding: L
Electrical connection - voltage supply OUT
XD2 Connector: 1 x M12; coding: L; sealing: FKM