You probably do not come from: Namibia. If necessary, change to: United States

MAXVIEW: Intelligent system for collision avoidance

Mobile machines
Construction machines
Safety
Machine protection Safety of persons
Video report

This system based on an intelligent O3M 3D sensor from ifm increases safety and reduces the operating costs of a site. The operating principle of the technology is based on the time-of-flight principle: The scene to be measured is illuminated with modulated and invisible infrared light. The reflected light then hits the sensor. Every pixel determines the distance to the scene due to the phase shift between transmitted and received signal. The operator is warned by means of an optical and acoustic signal.
Click here for more information

Our customer

 The system integrator ASCOREL developed MAXVIEW, a system for collision avoidance for mobile machines.

Our customer

 The system integrator ASCOREL developed MAXVIEW, a system for collision avoidance for mobile machines.

Systems for mobile machines

You never know what the next job will entail. But you can make sure that your mobile machines are ideally equipped for every challenge: with the robust and reliable system solutions from ifm. From sensors and cables to displays and controllers, ifm offers a complete range of high-quality components for use in mobile machines, all from a single source. So no matter what the challenge is, you can trust that each part of the system will run smoothly. Learn about all the benefits ifm products have to offer!

Ready-to-start application package

Valuable O3M packages

There are plenty of good use cases for the O3M 3D sensor for mobile applications. Efficient protection against collisions is provided, for example, by the 3D collision warning set that contains all the necessary components for easy installation. The I/O module package is available for use of the O3M on machines without CAN bus.

The latest success stories

The inspiring application reports, case studies and video reports from all industries show how our customers successfully save costs with solutions from ifm. At the same time, the efficiency and functionality of machines can often be increased.