You probably do not come from: Hong Kong SAR China. If necessary, change to: United States
  1. Products
  2. E10715

Wirable plug

E10715

SSTAH050MSSFKPG

Wirable plug

E10715

SSTAH050MSSFKPG

Article no longer available - archive entry
Alternative articles: E11507 Product comparison: E10715 / E11507 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67
Mechanical data
Dimensions [mm] 40 x 20 x 36
Materials PA
Moulded-body material PA
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals:
Electrical connection - plug
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PA; Locking: brass, nickel-plated