- Products
- E10275
Connecting cable with socket
E10275
ADOGG030--S0005A03
Connecting cable with socket
E10275
ADOGG030--S0005A03
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 60 AC/DC |
---|---|
Protection class | III |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 8 x 8 x 30 |
---|---|
Materials | PUR |
Moulded-body material | PUR |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PVC, black, Ø 4.2 mm; 3 x 0.25 mm² (128 x Ø 0.05 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M8, straight; coding: A; Moulded body: PUR |
---|