Type of light | infrared light |
---|---|
Housing | rectangular |
Operating voltage [V] | 10...55 DC |
---|---|
Current consumption [mA] | 35; ((24 V)) |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Electrical design | NPN |
---|---|
Output function | light-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Range [m] | < 0.12; (Through-beam sensor) |
---|---|
Range [mm] | < 40; (Diffuse reflection sensor) |
Range adjustable | yes |
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
EMC |
|
---|
Weight [g] | 0.151 |
---|---|
Housing | rectangular |
Dimensions [mm] | 28 x 16 x 56 |
Materials | PPO modified |
Display |
|
---|
Items supplied |
|
---|
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Connection | Cable: 2 m, PVC; 3 x 0.34 mm² |
---|
excess gain graph
|
|
---|