Type of light | infrared light |
---|---|
Housing | rectangular |
Function principle | Through-beam sensor |
---|
Operating voltage [V] | 10...55 DC |
---|---|
Current consumption [mA] | 20; ((24 V)) |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Short-circuit protection | yes |
---|---|
Type of short-circuit protection | pulsed |
Overload protection | yes |
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 10 |
Range adjustable | no |
Max. light spot diameter [mm] | 524 |
Light spot dimensions refer to | at maximum range |
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
EMC |
|
---|
Weight [g] | 0.188 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 75 x 19 x 30 | |
Materials | PBT | |
Lens material |
|
Display |
|
---|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Cable: 2 m, PVC; 2 x 0.34 mm² |
---|