Housing | threaded type |
---|
Function principle | Diffuse reflection sensor |
---|
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...250 AC |
Output function | light-on/dark-on mode; (programmable) |
---|---|
Max. voltage drop switching output AC [V] | 4 |
Max. leakage current [mA] | 12 |
Permanent current rating of switching output AC [mA] | 300 |
Short-time current rating of switching output [mA] | 2200; (10 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 15 |
Short-circuit protection | no |
Overload protection | no |
Range [mm] | < 700; (white paper 200 x 200 mm) |
---|---|
Range adjustable | yes |
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
EMC |
|
---|
Weight [g] | 145.149 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M30 x 1.5 | |
Thread designation | M30 x 1.5 | |
Materials | PBT; PPO modified | |
Lens material |
|
Display |
|
---|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Connector: 1 x 1/2"; coding: C |
---|