• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. IO-Link — main page
  2. Product selection
  3. IO-Link devices

IO-Link devices – sensor technology for smart industry

We offer you the most comprehensive IO-Link device product portfolio on the market – tailor-made for a wide range of industries and applications. Choose from thousands of devices and always benefit from the extensive advantages of IO-Link technology.

Our IO-Link devices typically deliver multiple process values from a single sensor. In addition, you get access to a variety of sensor-specific additional functions that make your application smarter and more efficient. Thanks to integrated diagnostic options via status bits and detailed event codes, you can detect faults at any time and respond in a targeted manner – for maximum plant availability.

Find out more about our wide range of IO-Link devices below.

IO-Link position sensors

IO-Link process sensors

IO-Link sensors for motion control

IO-Link identification systems

IO-Link accessories

IO-Link devices / actuators

Comprehensive IO-Link features

IO-Link enables loss-free data transmission: conversion losses are excluded via digital communication, and external influences, such as magnetic fields, have no effect on data transmission.

IO-Link is fieldbus independent and can be integrated into all common fieldbus systems. Integration into IIoT/IT systems through other forms of communication is also possible.

Devices can be configured quickly and easily via IO-Link – even remotely or during operation.

Key and display lock provides protection against tampering.

The backup & restore function automatically backs up and restores parameter sets – only the device needs to be replaced.