• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. IO-Link — main page
  2. Device configuration

Why moneo configure free?

Ready to use instantly – wherever you are

  • No installation required (provided PCAP is present)
  • Use without login or licensing
  • Ideal for environments with strict IT policies and for minimal effort

Parameter setting for all IO-Link devices

  • Automatic detection of all IO-Link devices connected in the network, as well as manufacturer-independent support in accordance with IO-Link specifications
  • Configuration of and access to parameters for all IO-Link devices
  • Read, write and modify device parameters online and offline

Visualisation

  • Clear visualisation of process data on dashboards
  • Quick display of real-time data from IO-Link sensors and devices
  • Display of short-term trend curves

IODD management

  • Display local and online IODD catalogues
  • Updates
  • Import IODD files

Bulk operations

  • Simultaneous firmware updates for multiple ifm IoT and IO-Link devices
  • Central security settings in a single step
  • Significant time savings in large networks

Connecting devices to moneo configure free

With moneo configure free, IO-Link devices can be configured via both USB and Ethernet. Both methods are demonstrated here.

Connection via USB IO-Link interface AL1060

Laptop connected with a USB cable to an IO-Link adapter and then connected to a sensor

Advantages

  • Power supply of the sensors via USB (cable included with ZZ1060)
  • Compact and easy to transport

Disadvantages

  • Only one device can be connected at a time


Connection via IO-Link master/Ethernet

Two IO-Link masters with senosrs connected via Ethernet to a laptop for configuration

Advantages

  • Simultaneous connection to multiple masters and devices
  • Device access without modifying / interrupting the existing communication with the PLC

Disadvantages

  • A separate 24 V DC supply is required for the IO-Link masters

moneo IIoT Core